You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL787XPLMS

HPM Excel Single Power Point with Extra Function Hole Coverplate Matt Silver

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001122449
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

HPM Excel horizontal coverplate for single powerpoint extra hole. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. Painting is very easy because you can take the coverplate off and paint right up to the edges.

  • Coverplate for Excel single powerpoint with extra switch
  • Plate Size: 117mm x 73mm
  • Colour: Matt Silver
  • Horizontal
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 160.0mmW x 160.0mmH x 30.0mmD 21.2
Inner Carton 10 9321001183846 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.