You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL792NSWE

HPM Excel 10A Skirting Narrow Double Power Point with Busbar Link, Safety Shutters & Neons White

Saleable Location AUS
Base Unit Barcode 9321001122920
Item Dimensions 157.0mmW x 50.0mmH x 12.5mmD

Description

The HPM Horizontal Skirting Power Point with Busbar Link, Safety Shutters, and Neons is made from durable materials and boasts a classic design that enhances any interior. The safety shutters are spring-loaded for each outlet, providing protection, while the neons indicate the power supply status. The Excel range pioneered interchangeable cover plates, enabling quick and safe changes with snap-on cover plates, saving you time.

  • Narrow plates, ideal for skirting board mounting
  • Efficiently distributes electrical power by providing a central connection point for multiple circuits using busbar links
  • Safety shutters are spring-loaded for each outlet, providing added protection
  • Mounting centre: 137mm
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 5 9321001122937 200.0mmW x 130.0mmH x 77.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.