e-catalogue 2025

XL798/777EL30WE

Excel - Horizontal double powerpoint with shaver outlet 2 gang 10A 240V a.c. with RCD 30mA white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001123163

Description

HPM Horizontal double powerpoint with shaver outlet 2 gang with RCD protected. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.

  • Mounting centre: 84mm
  • Available in white only
  • Electresafe
  • Safaty shutters
  • Accepts European, British, American and Australian 2-pin plugs
  • Ideal for hotels and public area applications
  • Cut-out size: 95 x 125mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1 70mmW x 60mmH x 118mmD
Inner Carton 1 130mmW x 77mmH x 200mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.