e-catalogue 2025

XL798/777WE

HPM Excel 10A Double Power Point with Shaver Outlet White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 115.0mmW x 142.0mmH x 15.0mmD

Description

HPM Horizontal double powerpoint with shaver outlet 2 gang. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Mounting centre: 84mm
  • Available in white only
  • Electresafe
  • Safety shutters
  • Accepts European, British, American and Australian 2-pin plugs
  • Ideal for hotels and public area applications
  • Cut-out size: 95 x 125mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001123170 200.0mmW x 75.0mmH x 130.0mmD 711.0 787.0

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.