XLA770/1CXWE
Description
HPM Excel range, Architrave Coax connection 1 gang, is rated 75 ohm, which provides a high efficiency of data receiving. Great to use for TVs, Radios, Receiver boxes... Robust design made, comes with coverplate that suit all kind of interior. Its architrave size allows the installation in narrow places. Idea for residential or commercial applications.
- 1 Gang Coax Outlet
- 75 ohm COAX socket
- Plate Size: 35mm x 84mm
- Mounting Centres 70mm
- Colour: Matt White
- Cut-out size: 25 x 25mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001123415 | 200.0mmW x 130.0mmH x 77.0mmD |
| Outer Carton | 160 | 9321001167068 |
Documentation
Data Sheets & Others |

Data Sheets & Others