XLA770/1PLBL
Description
HPM Coverplate Architrave rocker switch 1 gang to fit narrow palces such as door frames. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.
- Coverplate for Excel architrave grids
- 1 Gang
- Plate Size: 35mm x 84mm
- Colour: Matt Black
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001138778 | |
| Inner Carton | 20 | 9321001480099 | 130.0mmW x 77.0mmH x 200.0mmD |
Documentation
Data Sheets & Others |

Data Sheets & Others