You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLP1000TWEWE

HPM Excel 1000VA 2 Wire Trailing Edge Vertical Rotary Dimmer Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

HPM Vertical rotary dimmer trailing edge 2 wire. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 1000VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • EMC Compliant
  • Cut-out size: 96 x 56 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001277552
Inner Carton 3 9321001277620 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 108 9321001277699

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.