You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLP2000ERCWEWE

Excel - Vertical rotary dimmer trailing edge 2 wire remote controlled 2000VA 240V a.c. gloss white

Availability No Longer Available
Saleable Location AUS
Base Unit Contents 1.000000000
Base Unit Barcode 9321001205944

Description

HPM Excel Vertical rotary dimmer trailing edge 2 wire remote controlled. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.

  • Excel range
  • Rotary dimmer
  • 2000VA
  • Rotary dimmer trailing edge
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 3 9321001205951

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.