You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLP770/1KLIOWEW

HPM Excel 10A Removable ON & OFF Position Hospitality Keylock Switch Gloss White

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001261049

Description

HPM Excel Keylock switch. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • 1 Gang keylock switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Mounting Centres 84mm
  • Key removable in 'on' or 'off' position
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001261940 240mmW x 237mmH x 85mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.