XLPW770H2WEWE
Description
HPM Exce Vertical weatherproof switch 2 gang. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- 2 Gang Switch
 - 10A 240V a.c.
 - Mounting Centres 84mm
 - Weatherproof - IP56 Rating
 - Horizontal mounting
 - Cut-out size: 96 x 56 mm
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001218562 | 70.0mmW x 60.0mmH x 118.0mmD | 
| Inner Carton | 3 | 9321001218579 | 130.0mmW x 77.0mmH x 200.0mmD | 
Documentation
                                                                                                             
                                                    
                                                    Data Sheets & Others                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Declaration of Conformity                                                 | 
                                                

                        
                                                    
                                                    Data Sheets & Others                                                
                                                    
                                                    Declaration of Conformity