XLTX770/1WE
Description
HPM Excel Time delay switch 3 wire. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- Time delay switch
- 10A 240V a.c.
- 3 Wire
- Push start/push restart
- 1 second to 239 hours time adjustment
- Mounting Centres 84mm
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 70.0mmW x 60.0mmH x 118.0mmD | |
| Inner Carton | 3 | 9321001171935 | 130.0mmW x 77.0mmH x 200.0mmD |
| Outer Carton | 108 | 9321001480617 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity