e-catalogue 2024

1/788BE

Standard - Horizontal single powerpoint 1 gang 10A 240V a.c. deep plate beige

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 9321001145400

Description

  • Standards range wiring devices
  • Current rating 240V a,c.
  • Plate Size: 114mm x 70mm
  • Plate Thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001145417 174mmW x 124mmH x 163mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.