1/788WE
Description
HPM Standard Powerpoint designed to fit into an English mounting block for caravans. This 80mm square English switched powerpoint is a surface-mounted socket outlet with an in-built mounting block, capable of covering the socket mounting arrangement in the caravan.
- Deep plate single powerpoint
- 10A 240V a.c.
- Mounting Centres 60mm
- Mechanisms 3mm shallower than mounting surface
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 110.0mmW x 170.0mmH x 30.0mmD | |
| Inner Carton | 10 | 9321001000242 | 174.0mmW x 124.0mmH x 163.0mmD |
| Outer Carton | 200 | 9321001481416 |
Documentation
Declaration of Conformity |

Declaration of Conformity