You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

1000LMWE

Rotary dimmer leading edge 2 wire 1000VA 240V a.c. white

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 9321001281696

Description

  • Suitable for dimming with wirewound transformers, incandescent loads and 240V halogen lamps
  • 1000VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start – lamp turns on gradually to increase lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 70mmW x 60mmH x 118mmD
Inner Carton 3 9321001475453 130mmW x 77mmH x 200mmD
Outer Carton 3

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.