You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM 3 Pin plug top features an L-shaped earth pin and a 10mm side entry with a 45-degree cord angle, allowing the cable to angle away from the wall. Its robust and slim design ensures minimal protrusion from power points, making it barely noticeable. Suitable for round cables, this plug top is rated for 25 amps. It includes screwed clamp terminals and is fully approved to Australian and New Zealand standards.

  • Low profile side entry with 45° cord entry
  • Screwed clamp terminals
  • 25A plug top
  • 3 Pins, L-shaped earth, flat active and neutral
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001002086
Inner Carton 10 9321001002093 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 200 9321001165972
Pallet 6400

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.