You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

303/1F

HPM Fanged Screw-On Cap Festoon Lamp Holder Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001206095

Description

The Festoon Lampholder is perfect for both residential and commercial applications, featuring a robust design with a fanged screw-on cap and long skirt. It includes a Bayonet B22 connection with a side entry cable, ensuring secure and versatile installation. This lampholder is designed for durability and ease of use, making it an excellent choice for various lighting needs.

  • Suits 8.7mm cable
  • Accepts thinner cable
  • BC with side entry cable, wire piercing connections
  • Overall height 65mm
  • Rubber skirt for weatherproofing
  • 50mm Mounting Centre
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 9321001206101
Outer Carton 500 9321001206842

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.