33WE
Description
The HPM 4 Pin Plug Base features four pins and a looping terminal, providing a power outlet for standard three-pin plugs used in lighting. Ideal for both residential and commercial applications, it can be easily mounted on surfaces, making it perfect for roof and under-floor installations. Compatible with most lighting requirements.
- Surface mount installation
- Suitable for use with 33 series fixtures
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001012429 | |
| Inner Carton | 10 | 9310539013640 | 163mmW x 174mmH x 124mmD |
| Outer Carton | 200 | 9321001137009 | |
| Pallet | 3840 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity