You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

38/20WE

HPM 20A Flush 2.5mm Panel Mounting Plug Base White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001014867

Description

HPM's 20A 3-Pin Plug Bases are a reliable solution for secure and efficient electrical connections. Designed to provide a stable connection point for your appliances, this plug base ensures your devices receive power safely. Ideal for various settings, from homes to offices, it offers versatility to meet your electrical needs.

  • Supplied as base mechanism plus front plate
  • Size 38mm diameter x 25mm deep
  • 20A plug base
  • Suits panel thickness of 2.5mm
  • Flush Mounting
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001014874 200mmW x 130mmH x 77mmD
Outer Carton 200 9321001186007

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.