You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM 10A 3-Pin Plug Base is suitable for flush-mounted installations and comes with both the base mechanism and front plate. Ideal for industrial applications with 1mm panel thickness.

  • Supplied as base mechanism plus front plate
  • Size 38mm diameter x 25mm deep
  • 10A plug base
  • Suits panel thickness of 1mm
  • Flush Mounting
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001015178
Inner Carton 10 9321001415213 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 200 9321001186076 340.0mmW x 247.0mmH x 270.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.