400LWE
Description
- Suitable for dimming with wirewound transformers, incandescent loads and 240V halogen lamps
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start – lamp turns on gradually to increase lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- Mounting Centre: 84mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001276463 | |
| Inner Carton | 3 | 9321001276654 | 130.0mmW x 77.0mmH x 200.0mmD | 
| Outer Carton | 108 | 9321001276845 | 
Documentation
|  Data Sheets & Others | |
|  Instruction Sheets | |
|  Declaration of Conformity |