400TWE
Description
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
- 400VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- Plate Size: 70 x 114mm
- Mounting Centre: 84mm
- EMC Compliant
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 70.0mmW x 60.0mmH x 118.0mmD | |
Inner Carton | 3 | 9321001273981 | 130.0mmW x 77.0mmH x 200.0mmD |
Outer Carton | 108 | 9321001274162 |
Documentation
![]() |
|
![]() |
|
![]() |