You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

402/1

HPM 40A 2 Screws Heavy Duty Insulated and Earth Cable Connector 6mm Hole Clear - 100 Stack Pack

Saleable Location AUS/NZL
Base Unit Barcode 9321001017073

Description

HPM accessory: This heavy-duty insulated cable connector is rated for 40A, ensuring reliable performance. It features two screws on the top to securely hold the cable. With its clear design, the connector is easy to use and built to last. Ideal for both residential and commercial applications

  • 40A Heavy duty connector
  • 2 Screws
  • 6mm Hole
  • Clear Moulding
  • 50 Pack
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Outer Carton 32 9321001138204

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.