42/220MT
Description
The AQUA 20A IP56 Isolating Switch provides superior safety and reliability for residential use, with appliances such as air conditioning units and water heaters. Its robust, weatherproof design ensures it can withstand harsh conditions, making it ideal for both indoor and outdoor installations.
- 20A weatherproof isolating switch
- IP56 rating, offering exceptional protection against dust and powerful water jets, making it perfect for wet and challenging conditions
- 3 Phase
- Double Pole
- 32mm threaded entries
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Outer Carton | 24 | 9321001227199 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity