You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

42/335MT

HPM AQUA 35A 1 Gang IP56 Weatherproof Threaded Entry Three Pole Isolating Switch Mist Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

The AQUA 35A IP56 Isolating Switch provides superior safety and reliability for residential use, with appliances such as air conditioning units and water heaters. Its robust, weatherproof design ensures it can withstand harsh conditions, making it ideal for both indoor and outdoor installations.

  • 35A weatherproof isolating switch
  • IP56 rating, offering exceptional protection against dust and powerful water jets, making it perfect for wet and challenging conditions
  • 3 Phase
  • Three pole switching device
  • 32mm threaded entries
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001017714
Inner Carton 1
Outer Carton 24 9321001137375

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.