475/2
Description
- 3 speed control for a single ceiling sweep fan or ceiling exhaust fan
- Capacitive-type controller, which eliminates the humming of motor laminations caused by phase control type controllers
- Maximum load: 100VA
- 1.5uf+2.5uf capacitors
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001061915 | 70.0mmW x 60.0mmH x 118.0mmD |
| Inner Carton | 3 | 9310539003108 | 130.0mmW x 77.0mmH x 200.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity