You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

738KLNWE

HPM Standard 10A Horizontal Single Keylock Power Point Neon White

Saleable Location AUS
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

  • Standard range
  • 1 gang 10A 240V a.c
  • Cut-out size: 95 x 57 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001022336
Inner Carton 10 9321001022343 240.0mmW x 237.0mmH x 85.0mmD

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.