768PMWE
Description
HPM double pole switch mechanism. Features a simple, durable design suitable for all interior styles. Double pole construction ensures extra safety and meets specific needs by isolating all line conductors, including the neutral. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. This rocker switch is ideal for both residential and commercial applications.
- 10A double pole rocker switch
- Double pole, double throw
- Appliance Switch
- Size 35 x 18 x 166mm from back of standard plate to terminal screws
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001023029 | 97mmW x 97mmH x 45mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity