769P20MBL
Description
HPM double pole switch mechanism. Features a simple, durable design suitable for all interior styles. Double pole construction ensures extra safety and meets specific needs by isolating all line conductors, including the neutral. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. This rocker switch is ideal for both residential and commercial applications.
- 20A double pole rocker switch
- Double pole, single throw
- Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
- 22mm square x 18mm deep from back of plate
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001023678 | |
| Inner Carton | 10 | 9321001023685 | 97mmW x 97mmH x 45mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity