You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

770/1KLIOWE

HPM Standard 10A Hospitality Vertical Removable in On and Off Key Lock Switch White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 70.0mmW x 114.0mmH x 12.5mmD

Description

  • 1 Gang keylock switch
  • 10A 240V a.c.
  • Key removable in 'on' or 'off' position
  • Mounting Centres 84mm
  • Cut-out size: 57 x 95 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001026365
Inner Carton 10 9321001026372 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 160 608.0mmW x 308.0mmH x 340.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.