You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

770/20MBL

HPM 20A 1 Way Single Pole Single Throw Rocker Switch Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 21.0mmW x 21.0mmH x 23.0mmD

Description

HPM 20 amp switch mechanism. Features a simple, durable design suitable for all interior styles. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. This rocker switch is ideal for both residential and commercial applications.

  • 20A rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 1 Way & Loop
  • Single pole single throw (SPST)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001027560
Inner Carton 10 9321001027577 97.0mmW x 45.0mmH x 97.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.