You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

770/35MHOBWE

HPM 35A 1 & 2 Way Single Pole Single Throw Hob Engraved Rocker Switch White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001207030

Description

  • 35A rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 1 Way & Loop
  • Single pole single throw (SPST)
  • Engraved 'HOB'
  • Enables easy identification - find the right switch first time, every time on multigang switch plates
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001207047 97.0mmW x 97.0mmH x 45.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.