You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

770DMHEAT/HWE

HPM 10A 1 Way 2 x Single Pole Single Throw Heat Engraved Duo Rocker Switch White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

HPM duo switch mechanism with HEAT engraving. Features a simple, durable design suitable for all interior styles. Rated 10A each. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. This rocker switch is ideal for both residential and commercial applications.

  • Duo switch mechanism rated at 10A each
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 2 mechanisms in the space of 1
  • 2x single pole single throw (2x SPST)
  • Engraved 'HEAT'
  • Enables easy identification - find the right switch first time, every time on multigang switch plates
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001032250
Inner Carton 10 9321001032267 97mmW x 97mmH x 45mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.