770DMWE
Description
HPM duo switch mechanism. Features a simple, durable design suitable for all interior styles. Rated 10A each. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. This rocker switch is ideal for both residential and commercial applications.
- Duo switch mechanism rated at 10A each
- Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
- 2 mechanisms in the space of 1
- 2x single pole single throw (2x SPST)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Inner Carton | 10 | 9321001032403 | 97mmW x 45mmH x 97mmD |
Outer Carton | 200 | 9321001294719 | |
Pallet | 40000 |
Documentation
![]() |