You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

770LL15MWE

HPM 15A 1 & 2 Way Single Pole Double Throw Self Illuminated Switch White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001034773

Description

  • 15A rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • Supplied with wires to both sides of isolated neon
  • Single pole double throw (SPDT)
  • Self illumination switch mechanism
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001034780 130mmW x 77mmH x 200mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.