You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

HPM switch mechanism with PRINT engraving. Features a simple, durable design suitable for all interior styles. Rated 10 amp. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. This rocker switch is ideal for both residential and commercial applications.

  • 10A rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 1-2 way & loop
  • Single pole double throw (SPDT)
  • Custom engraving
  • Enables easy identification - find the right switch first time, every time on multigang switch plates
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001039280
Inner Carton 10 9321001039297 97mmW x 97mmH x 45mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.