777BL
Description
The HPM Standard Double Powerpoint, with its white fascia and retro look, fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. It comes with screws and flush caps for easy installation, making it a reliable and practical choice for both residential and commercial applications.
- Double powerpoint
- 10A 240V a.c.
- 2 Gang
- Mounting Centres 84mm
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001042990 | |
| Inner Carton | 10 | 9310539003214 | 174.0mmW x 124.0mmH x 163.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity