777EL10N3
Description
The HPM Standard 10A 10mA RCD Protected Double Power Point combines retro charm with modern safety features. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point includes a 10mA RCD (Residual Current Device), providing an extra layer of protection against electrical faults.
- Electrasafe double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- 10mA tripping
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001043188 | 70.0mmW x 60.0mmH x 118.0mmD |
| Inner Carton | 2 | 9321001043195 | 130.0mmW x 77.0mmH x 200.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity