777EL30G1015
Description
- Electrasafe double powerpoint suited for use with generators
- 1x 10A, 1x 15A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Horizontal
- 30mA tripping
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001043331 | 70.0mmW x 60.0mmH x 118.0mmD |
Inner Carton | 2 | 9321001043348 | 130.0mmW x 77.0mmH x 200.0mmD |
Documentation
![]() |