777IDCL
Description
The HPM Standard Double Powerpoint, with its white fascia and retro look, fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. It comes with screws and flush caps for easy installation, making it a reliable and practical choice for both residential and commercial applications.
- Double powerpoint with circuit idenfication
- 10A 240V a.c.
- Mounting Centres 84mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9310539018072 | 163.0mmW x 174.0mmH x 124.0mmD |
| Outer Carton | 140 | 9321001477686 |
Documentation
Declaration of Conformity |

Declaration of Conformity