777NSWE
Description
The HPM Standard Double Power Point with Safety Shutters combines retro charm with modern safety features. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. The built-in safety shutters provide an extra layer of protection, making it ideal for homes with children or high-traffic commercial spaces.
- Double powerpoint with Neon and internal safety shutters
- 10A 240V a.c.
- Mounting Centres 84mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 10 | 9310539004556 | 163.0mmW x 174.0mmH x 124.0mmD |
| Outer Carton | 200 | 9321001136811 |
Documentation
Declaration of Conformity |

Declaration of Conformity