777PWE
Description
The HPM Standard Double Powerpoint with Double Pole ensures complete isolation by disconnecting all line conductors, including the neutral. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last and comes with screws and flush caps for easy installation.
- Double pole double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 110.0mmW x 170.0mmH x 30.0mmD | |
| Inner Carton | 10 | 9321001044239 | 174.0mmW x 124.0mmH x 163.0mmD |
| Outer Carton | 120 | 9321001277828 | |
| Pallet | 2880 |