787/15BL
Description
The HPM Standard Single Powerpoint, with its white fascia and retro look, fits seamlessly into any area. Rated at 15A, this horizontal, surface-mounted power point is designed to last. It comes with screws and flush caps for easy installation, making it a reliable and practical choice for both residential and commercial applications.
- Single powerpoint
- 15A 240V a.c.
- Mounting Centres 84mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 10 | 9321001045861 | 174.0mmW x 124.0mmH x 163.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity