You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM Standard Single Powerpoint, with its white fascia and retro look, fits seamlessly into any area. Rated at 20A, this horizontal, surface-mounted power point is designed to last. It comes with screws and flush caps for easy installation, making it a reliable and practical choice for both residential and commercial applications.

  • Single powerpoint with power on neon
  • 20A 240V a.c.
  • Mounting Centres 84mm
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001046455
Inner Carton 10 9310539006994 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 200 9321001136705

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.