You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

787/2XWE

HPM Standard 10A Single Power Point with 2 Extra Switches White

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001046806
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

The HPM Standard Single Power Point with 2 Extra Switches combines retro charm with modern functionality. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. The extra switches provide independent control for one standard outlet and 2 dedicated switches for permanently connected appliances, offering versatility and convenience.

  • Single powerpoint with two extra 10A switches
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Extra switch rated at 10A
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001046813 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 200 9321001136712

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.