You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

787DIN

HPM Standard 10A Din Mount Single Power Point White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001046981

Description

HPM Single powerpoint from standard range. This powepoint fits din rail 35 X 7.5mm. Comes with Din rail bracket to be plugged at the back. Made from a reliable design to last. Ideal for residential or commercial applications.

  • DIN rail mounted single powerpoint
  • 10A 240V a.c.
  • with DIN bracket
  • Horizontal orientation
  • 53mm projection
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9310539007021 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 200 9321001137405

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.