You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

HPM Single powerpoint from standard range. This powepoint fits din rail 35 X 7.5mm. Comes with Din rail bracket to be plugged at the back. Made from a reliable design to last. Ideal for residential or commercial applications.

  • DIN rail mounted single powerpoint
  • 15A 240V a.c.
  • with DIN bracket
  • Horizontal orientation
  • 53mm projection
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001047001 200mmW x 130mmH x 77mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.