You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

787P15WE

HPM Standard 15A Double Pole Single Power Point White

Saleable Location AUS
Base Unit Contents 1
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

The HPM Standard Single Powerpoint with Double Pole ensures complete isolation by disconnecting all line conductors, including the neutral. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 15A, this horizontal, surface-mounted power point is designed to last and comes with screws and flush caps for easy installation.

  • Single powerpoint - Double Pole
  • 15A 240V a.c.
  • Mounting Centres 84mm
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001047391 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 10 9321001047407 163.0mmW x 174.0mmH x 124.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.