787PWE
Description
The HPM Standard Single Powerpoint with Double Pole ensures complete isolation by disconnecting all line conductors, including the neutral. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last and comes with screws and flush caps for easy installation.
- Single powerpoint - Double Pole
- 10A 240V a.c.
- Mounting Centres 84mm
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001047636 | |
| Inner Carton | 10 | 9321001047643 | 163.0mmW x 174.0mmH x 124.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity