787XNV
Description
The HPM Standard 10A No Volt Single Power Point combines retro charm with modern safety and control. Designed to ensure that power is only supplied when it’s safe or necessary, this power point is perfect for specialised applications.
- Single powerpoint - No-Volt
- 10A 240V a.c.
- Mounting Centres 84mm
- When power to the circuit is interrupted (no volt) the relay drops out. After power is restored, the relay must be manually reset. Ideal for load shredding of non essential loads. Allows greater restart without rush in loads.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 5 | 9321001159452 | 240.0mmW x 237.0mmH x 85.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity