You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

788PXPWE

HPM Standard 10A Horizontal Single Power Point with Extra 2P Switch Deep Plate White

Saleable Location AUS
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

The HPM Standard Single Power Point with Extra Switch combines retro charm with modern functionality. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. The extra switch provides independent control for two standard outlets and a dedicated switch for a permanently connected appliance, offering versatility and convenience.

  • Standards range
  • Plate size: 98 x 46mm.
  • Mounting centres: 79mm
  • Single narrow powerpoint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001049104
Inner Carton 5 9321001049111 174.0mmW x 124.0mmH x 163.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.